IESNA:LM-63-2002
[TEST]P1504394
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-40)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-06-BLAK-PS (3000K_L12_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8837
TILT=NONE
1 -1 1 37 1 1 1 -1.291667 -1.291667 0
1 1 82.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8026.3 7989 7941.1 7821.9 7628.1 7416.5 7161.9 6855.4 6496.2 6109.5
5679.8 5203 4657.3 4007 3400.6 2862.2 2350.6 1822.7 1252.7 956
651.1 474.3 279.7 126.5 52.7 26.8 16.2 15.4 14.6 13.8
12.2 10.5 8.1 6.5 4.1 2.4 0
